


Evolution 8-inch diameter furniture feed poke-thru assembly. Satin Nickel
8ATCFFSN
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to be installed in a concrete floor which has access in the ceiling of the floor below for running power, data and A/V services.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Poke-thru device installs into an 8" (203mm) to an 8-1/8" (206mm) diameter hole.
- Unit comes complete with a surface style cover that includes one 1" trade size screw plug opening and two 2" trade size screw plug openings.
- All Evolution Series Poke-Thru Devices, like every Wiremold/Legrand Poke-Thru Device, meets and exceeds UL scrub water exclusion requirements for tile, carpet and wood covered floors.
Specifications
General Info
Type | Poke-Thru | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Cover Style | Surface | ||
UPC Number | 786564109716 |
Dimensions
Product Height US | 8.0 in | ||
Product Length US | 9.25 in | ||
Product Width US | 9.25 in | ||
Product Weight US | 11.7 lb | ||
Core Hole Size | 8 in |
Technical Information
Service Capacity | Multiple | ||
Fire Rating | 2 hr | ||
Floor Type | Concrete |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1