text.skipToContent text.skipToNavigation

Evolution 8-inch diameter furniture feed poke-thru assembly. Brushed Aluminum

8ATCFFAA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed to be installed in a concrete floor which has access in the ceiling of the floor below for running power, data and A/V services.

Color Brushed Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Poke-thru device installs into an 8" (203mm) to an 8-1/8" (206mm) diameter hole.
  • Unit comes complete with a surface style cover that includes one 1" trade size screw plug opening and two 2" trade size screw plug openings.
  • All Evolution Series Poke-Thru Devices, like every Wiremold/Legrand Poke-Thru Device, meets and exceeds UL scrub water exclusion requirements for tile, carpet and wood covered floors.

Specifications

General Info
Type Poke-Thru
Product Line Wiremold
Country Of Origin United States
Cover Style Surface
UPC Number 786564109709
Dimensions
Product Height US 8.0 in
Product Length US 9.25 in
Product Width US 9.25 in
Product Weight US 11.7 lb
Core Hole Size 8 in
Technical Information
Service Capacity Multiple
Fire Rating 2 hr
Floor Type Concrete

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;