text.skipToContent text.skipToNavigation

Evolution Poke-Thru junction box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For use with the 6", 8" and 10" poke-thru devices.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Has 1", 3/4" and 1/2" trade size knockouts.
  • Comes with 1" and 3/4" fittings to matching conduit.
  • 45 cu. in. volume

Specifications

General Info
Type Junction Box
Product Line Wiremold
Country Of Origin United States
UPC Number 786564110866
Dimensions
Product Height US 9.31 in
Product Length US 2.31 in
Product Width US 2.69 in
Product Weight US 2.2 lb
Knockout Size 1 in, 1/2 in, 3/4 in
Technical Information
Floor Type Concrete

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;