![](https://cdn2.webdamdb.com/1280_sVFjUEaXR1C7.jpg?1604982245)
![](https://cdn2.webdamdb.com/1280_wKVy5h7siZ81.jpg?1604982235)
FTCHC50GC Vtrough Center Hanger 50 GC
FTCHC50GC
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Center Hanging Fiber Trough tray makes adding cables easy with the new ESO P31. The open side allows greater access to cable pathways up to 12"" wide and makes covers easier to remove and replace. Designed for medium duty loads, the ESO P31 accepts 3/8"" threaded rod and attaches to the tray with EZBN1/4 bolts. ESO P31 available in EZ (Electrozinc) and GC (Hot Dipped Galvanized) to match your application environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized | ||
UPC Number | 800388247789 | ||
Country Of Origin | France |
Dimensions
Product Width US | 2.0 in | ||
Product Height US | 2.5 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1