![](https://cdn2.webdamdb.com/1280_UBph236jWvt1.jpg?1604981583)
![](https://cdn2.webdamdb.com/1280_IiCsh4T3tnt7.jpg?1604982169)
![](https://cdn2.webdamdb.com/1280_MFyZ1aTnSvj1.png?1604982166)
![](https://cdn2.webdamdb.com/1280_2Km2zy2oot63.jpg?1604982211)
WMC2LAGC (WMCT to Ladder Clip) [943495]
WMC2LAGC
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized | ||
UPC Number | 800388028098 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Accessories |
Dimensions
Product Width US | 1.25 in | ||
Product Weight US | 0.28 lb | ||
Product Volume US | 0.002 cu ft | ||
Product Depth US | 2.75 in | ||
Product Height US | 1.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Guide Form Specifications
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1