Explore Legrand’s Cabinet Accessories
Legrand, a global specialist in data centers, presents its Cabinet Accessories Catalog. The catalog provides an overview of our cabinet offerings and an in-depth look at our top universal cabinet accessories. Click below to learn more about our accessories for cable management, equipment support, thermal management, overhead racks, mounting hardware, and grounding kits. If you can’t find the accessory that you need, please let us know by filling out the form below and our team will review against our vast library or put you in touch with someone who can help.Download the Cabinet Accessories Catalog to learn more about our complete universal accessories offering.
View Our Cabinet Offering:
LX Cabinets are designed to address demanding data center applications with superior cable and thermal management, simplified access and engineered integration with copper and fiber connectivity to maximize network uptime.
The T-Series Cabinet is built with a tubular frame construction that allows it to be rated for 4,000 lbs. static load capacity per UL2416 and a 3,500 lbs. load rating for rack and stack applications per ISTA-3B.
The T6 Server Cabinet is built with the same tubular frame construction as the T-series, but features 6-posts instead of 4. The extra posts create a Zero-U channel in the rear of the cabinet.
Contact us to speak with a cabinet and containment expert.