text.skipToContent text.skipToNavigation
Two Cabinet Banner

One Solution, Unlimited Applications


The LX platform is the most customizable cabinet on the market, with cutting-edge aesthetics, designed to meet the needs of the most demanding environments, and with over 750 cable management, mounting, and airflow accessories. From Core to Edge and Multi-Cloud data centers, the LX provides a scalable, custom foundation for your servers, networks, storage, and converged infrastructure.
   
LX Platform Benefits: 
  • Flexible – With over 700 accessories, the LX can adapt to any environment
  • Time Savings – Ships ready to go with faster deployment time
  • Security – Highly secure platform with patented security hinges and locks​​​​​​​
  • Sustainability – Helps reduce carbon footprint

​​​​​​​CONTACT US        REQUEST A QUOTE
Cable Management

LX platform is engineered to support dense cable management applications. A selection of tool-less accessories makes configuring and reconfiguring the cabinet fast, easy, and efficient. Extensive customer feedback and collaborative engineering efforts have resulted in a design that is well suited to accommodate the growing need for multiple access/egress points, as well as logical and useful cable pathways within the cabinet itself.

LX Cabinet
Thermal Management

Airflow integrity starts with the LX frame, which is fully welded steel. Unlike bolt together or spot- welded designs, fully welded steel construction prevents airflow leakage and improves efficiency. LX can be fitted with bottom airflow skirts to prevent bypass air from moving underneath the cabinet. Airflow "blanking" accessories are offered to block air leakage around installed equipment or in empty RU spaces. The LX provides a design that creates a common plenum between cabinets, allowing cooling calculations to be conducted at the row level instead of the cabinet-level.

LX Cabinet Variation
Top Panels

The LX modular top panel design can accommodate cable access from front, center, and rear portals. All cable openings are designed to protect data and power cables from sharp edges while self-filling voids to prevent bypass airflow. Waterfall transition accessories are available to help manage the copper/fiber bend radius. Extra-large openings are available to accommodate high amperage, pin, and sleeve style power connectors from 30A to 125A and support high-density copper and fiber connectivity.

LX Cabinet Top
Integrated Close-Coupled Cooling Solution

The LX is designed for applications that utilize close-coupled cooling solutions such as in-row cooling or rear door heat exchangers. Adaptations are available for most leading OEM providers of close-coupled solutions.

LX Cabinet Frame

Benefits

Ready to learn more? Talk to a product expert.

Resources & Downloads