text.skipToContent text.skipToNavigation
Two T6 Cabinets

Rugged And Spacious With Faster Deployment Time


The T6 cabinet platform is perfect for “Rack and Stack” applications that require an extremely robust and durable enclosure with an additional 20% of rear cable and PDU mounting space in 24” wide applications. The fully welded, tubular steel frame provides a 4,000 static load rating and is certified ISTA 3B for loaded equipment transportation of 3,000 lbs.   

T6 Platform Benefits: 

  • More Usable Working Space – Provides 20% more usable working space at the rear of the cabinet
  • Rack and Stack Ready – Cabinets can be pre-loaded and shipped fully configured
  • Longevity and Strength – Provides a static load rating of 4,000 lbs 
  • Future-Proof – Containment ready with a vendor-agnostic build

CONTACT US        REQUEST A QUOTE
Tubular Steel Frame

The T6 cabinet offers six 1" steel tube vertical support posts, a massive upgrade from traditional cabinets’ bent sheet metal. This fully welded, tubular steel frame design delivers rigidity and strength with a UL static load rating of 4,000 lbs., providing a robust and versatile platform that can be outfitted to meet even the most demanding applications.

T6 Cabinet Frame
Integrated Power And Cable Management Mounting

Power Cable Management (PCM) brackets help support the demand for high-density applications, which includes high capacity, larger PDUs, and extensive power cabling by fully welding the brackets directly to the frame. T6's extra pair of vertical posts provide the perfect anchor point for the welded PCM channel. The PCM offers a sturdy and functional mounting surface that incorporates teardrop mounting keyholes and multiple anchoring points for cable trays.

T6 Cabinet Frame Corner
Cabinet And Airflow Accessories

The T6 cabinet offers a wide variety of airflow and cable management accessories that may be factory configured to your exact specifications or shipped separately for field installation. The factory configurated accessories help improve deployment time by providing a ready-to-go cabinet when it arrives.

T6 Cabinet Frame
Top Panel

The T6 cabinet offers a top panel design to accommodate cable access from front, center, and rear portals. All cable openings are designed to protect data and power cables from sharp edges, while "self-filling" voids to prevent bypass airflow. The waterfall transition accessories are available to help manage the copper/fiber bend radius. Extra-large openings are available to accommodate high amperage, pin and sleeve style power connectors from 30A to 125A and support high-density copper and fiber connectivity.

T6 Cabinet Top View

Benefits

Ready to learn more? Talk to a product expert.

Resources & Downloads