![LP8 Peanut Panel w/8 Relaysand Group Card, 115/277 Volts with front door open](https://cdn2.webdamdb.com/1280_sWf4MJsV8HV3.jpg?1616770342)
LP8 Peanut Panel w/8 Relays and Group Card, 240 Volts, Flu
LP8F-8-G-240
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopperās LP8 Peanut Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications. Panels control up to eight channels or zones of lighting. Zones respond to control signals from the system clock (or other signaling device) to turn lighting on and off. LP8 Panels ship pre-assembled in easy-to-install compact packages available for surface and flush mounting. They consist of relays, a system clock, panel intelligence, power supply, tub and cover. The standard enclosure is NEMA 1-rated.
Voltage
240 VAC
- 120/277 VAC
- 240 VAC
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 240V power supply no longer available
- Simple and effective interior and exterior lighting control
- Controls up to eight single-pole lighting circuits
- Easy user interface with on-screen help
- Compatible with AS-100 Automatic Control Switches for local override control
- System clock provides time scheduled or astronomic control
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part NumberĀ | LP8F-8-G-347, LP8F-8-G-115 | ||
UPC Number | 754182923021 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Warranty Type | 1-Year |
Technical Information
Compatibility | AS-100 |
Resources
CAD Drawings
60-150 - On/Off Power Wiring to Zone
dwg
60-150 - On/Off Power Wiring to Zone
pdf
60-150 - On/Off Power Wiring to Zone
dxf
60-150 - On/Off Power Wiring to Zone
png
60-602 - Typical Wiring 3 & 4 Wire Switches
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
png
60-603 - Typical Wiring 2 Wire LxS Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
dxf
60-830 - LP Relay Panel Photocell Connections
dxf
60-830 - LP Relay Panel Photocell Connections
png
60-830 - LP Relay Panel Photocell Connections
pdf
60-830 - LP Relay Panel Photocell Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
pdf
60-850 - LP Relay Panel Interior Layout/Power Connections
png
60-850 - LP Relay Panel Interior Layout/Power Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
pdf
60-851 - LP Relay Panel Interior/Tub Dimensions
dwg
60-851 - LP Relay Panel Interior/Tub Dimensions
png
60-852 - Typical LP-8 Relay Panel Connections and Schedules
png
60-852 - Typical LP-8 Relay Panel Connections and Schedules
pdf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dxf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dwg
60-853 - Typical LP-24 Contactor Panel
dxf
60-853 - Typical LP-24 Contactor Panel
dwg
60-853 - Typical LP-24 Contactor Panel
png
60-853 - Typical LP-24 Contactor Panel
pdf
60-935 - Light Level with Time of Day Control
dxf
60-935 - Light Level with Time of Day Control
png
60-935 - Light Level with Time of Day Control
pdf
60-935 - Light Level with Time of Day Control
dwg
View More
Installation Instructions
Specifications
User Guides
Unknown
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1