![Top Shot of the LMRC-611MCC-A](https://cdn2.webdamdb.com/1280_i3dQ93I55M91.jpg?1604981444)
![Angle Shot of the LMRC-611MCC-A](https://cdn2.webdamdb.com/1280_EjxOtygBk8c9.jpg?1604981988)
![Angled Shot of the LMRC-611MCC-A](https://cdn2.webdamdb.com/1280_2c4FdZAfh71.jpg?1604982049)
![Side Shot of the LMRC-611MCC-A](https://cdn2.webdamdb.com/1280_opuH226p7j11.jpg?1604982046)
DLM WIRELESS ROOM CONTROLLER w/ANT ENNA CONT CLOSURE 10A
LMRC-611MCC-A
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMRC-611MCC is a wireless DLM room controller, part of the foundation of the wireless Digital Lighting Management (DLM) system which includes occupancy sensors, daylighting controls, and switches for energy-efficient control. The LMRC-611MCC includes one relay to switch a total of 10 amps, a high-efficiency switching power supply, and both Class 1 and Class 2 0–10 volt outputs for control of dimmable loads including compatible LED drivers and electronic ballasts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Built-in IPv6 Mesh and Bluetooth® low energy technology antenna provides robust signal strength and reliable communication
- Plug n’ Go™ automatic configuration and programming with DLM Configuration App
- Quick and easy KO mounting and wireless communication to other wireless room devices
- Uses IPv6 wireless to establish network communication with DLM wireless devices
- Plenum-rated wireless room controller with 0-10 volt dimming output
- Contact closure for easy integration with HVAC or other VAV systems
- Commissioning using DLM Configuration App
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182945184 | ||
Country Of Origin | China | ||
Features | Wireless |
Dimensions
Product Width US | 4.4 in | ||
Product Weight US | 9.8 oz | ||
Product Volume US | 32.6 cu in | ||
Product Depth US | 1.9 in | ||
Product Height US | 3.9 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Indoor/Outdoor | Indoor |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1