text.skipToContent text.skipToNavigation

Discontinued - 7-Button LV Dec Switch, Iv

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  DCC7-W

The Decorator Seven-button Low Voltage Momentary Switch (DCC7) features a raise/lower paddle and five buttons to control any device that requires multiple contact closures. It is available in four colors, and is compatible with other Decorator style products, including the DCC2 Low Voltage Momentary Decorator Switch with LED.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated to white option
  • Long-life LED locator
  • Five buttons and two-position paddle provide seven contact closures
  • Compatible with Decorator styling
  • Available in four colors
  • Controls wide variety of common system protocols

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  DCC7-W
Color Ivory
UPC Number 754182922864
Country Of Origin China
Dimensions
Product Width US 1.7 in
Product Weight US 0.2 lb
Product Volume US 14.3 cu in
Product Depth US 2.0 in
Product Height US 4.2 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Amperage 5 mA

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;