![Architectural Dimming Panel - Main/Secondary](https://cdn2.webdamdb.com/1280_U13fxH5vkKQ1.jpg?1616597273)
Architectural Dimming Panel - Secondary
LCAP44S
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LCAP series or lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High Capacity foward phase dimming capabilites LCAP44x up to 48 loads per panel - up to 30,720 watts at 120V, 70,912 watts at 277V
- LCAP32x up to 24 loads per panel - up to 15,360 watts at 120V, 35,456 watts at 277V
- Many combinations of dimming and switching available - forward phase, reverse phase, relays.
- Multiple levels of secure network access to the system
- Panel includes terminal blocks for simple field wiring
- Space allocated for adding emergency lighting relays
- Adding a BACnet enabled controller allows the panel to be part of a BACnet system
- Powerful controller (LCAP32M or LCAP44M) offers integration using RS232, RS485, and Ethernet
- Auto backup: full project file and 52 week updates on included microSD card
Specifications
General Info
Product Line | Vantage | ||
UPC Number | 840624125815 | ||
Country Of Origin | United States |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1