![horizontal view of the equinox 73 touchpad turned on in titanium color](https://cdn2.webdamdb.com/1280_EQvoNxm1UF06Qk22.jpg?1718713433)
Equinox 73 Lite LCD Touchscreen, Titanium
EQ73TB-TI-LITE
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
Widescreen user interface that provides immediate control and status of lighting and shades in a room or entire building. Navigation to specific widgets or settings allow the user to reach specific control functions, providing functional consistency between touchscreen and apps.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 7”” LCD touchscreen
- Titanium TrimLine III frame; black glass-to-edge surface aesthetic
- Unique widget based graphical user interface
- Aesthetically identical to other Equinox products
- Ambient light sensor for auto day/night backlighting
- Motion sensor screen on and initiate task
- Three visible widgets with full screen and edit modes
- 90% daily control; customize through additional screen levels
- Gesture, flick, tap, and swipe
- Aesthetic and user interface consistency with EQ41-LITE and tablet apps (Android and iOS)
Specifications
General Info
Product Line | Vantage | ||
Color | Titanium | ||
UPC Number | 840624140887 | ||
Country Of Origin | China | ||
Switch Type | Touch | ||
Works With | Design Center 3.9.2.590 and above, InFusion | ||
Application Sector | Residential | ||
Type | Switch |
Dimensions
Product Width US | 6.9 in | ||
Product Weight US | 1.6 lb | ||
Product Depth US | 2.1 in | ||
Product Height US | 4.9 in |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes |
Technical Information
Operating Temperature Min | 95 °F | ||
Connection | RJ45 | ||
Operating Temperature Max | 32 °F | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screw-on Mount | ||
Operating Temperature | 32°-95°F (0°-35°C) | ||
Voltage | 48.0 VDC | ||
Environmental Conditions | 5 to 95% (relative humidity, non-condensing) |
Resources
User Guides
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1