![Settings window on EQUINOX LCAP 73 LCD WIDGETBLACK TITANIUM W/COMM UI](https://cdn2.webdamdb.com/1280_EH0ZhVfqDgM02Qt5.jpg?1619630367)
Equinox 73 is a high bright LCD touchscreen that is always on and always available. The touchscreen provides immediate control and status of lighting and shades.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Hardwired, always connected, always on multi-system dashboard (showing lighting, shade, and divide and combine status via on-screen widgets)
- Simple single button control of the entire space using the room button
- Glass to edge aesthetic and graphical user interface
- Home button returns to the main dashboard, no matter where you are in the on-screen navigation
- Access favorite scenes, lighting loads, or shades quickly from the main screen. Swipe left or right to access more favorites
- Five main widgets simplify the control of a space or the entire project – Lighting, Shades, Scenes, Divide and Combine, Main Screen/Room Button
- Additional widgets for Schedules, Events, and Scenes are easily created or modified from the touchscreen or app
- Three levels of user access controlled by passwords
- Programmable tactile switch can provide traditional "on" or "off" function, personalized scene control, etc.
Specifications
General Info
Product Line | Vantage | ||
Color | Black | ||
UPC Number | 840624132066 | ||
Country Of Origin | China |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Daylight, Proximity |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1