![](https://cdn2.webdamdb.com/1280_AM9iCzQaZN21.jpg?1604981754)
![](https://cdn2.webdamdb.com/1280_odEMEepaRzY5.jpg?1604982257)
![](https://cdn2.webdamdb.com/1280_cn83sxGhpX02.jpg?1604982253)
![](https://cdn2.webdamdb.com/1280_2HLPGNrkmrR5.jpg?1604982333)
![](https://cdn2.webdamdb.com/1280_Ahr5Udk5PH61.jpg?1604982325)
![](https://cdn2.webdamdb.com/1280_wrOCc9CclfJ2.jpg?1604982321)
![](https://cdn2.webdamdb.com/1280_AFX3x9aZKYy5.jpg?1604982284)
![](https://cdn2.webdamdb.com/1280_Uo4M8IEVgfE1.jpg?1604982284)
![](https://cdn2.webdamdb.com/1280_UMBL27ovE673.jpg?1604982256)
![](https://cdn2.webdamdb.com/1280_MQmPCldkL3Q9.jpg?1604982328)
![](https://cdn2.webdamdb.com/1280_UecijQfVw5T6.jpg?1604982282)
![](https://cdn2.webdamdb.com/1280_QApdBWk8H2a2.jpg?1604982323)
![](https://cdn2.webdamdb.com/1280_YIqNqfm4NsR2.jpg?1604982323)
![](https://cdn2.webdamdb.com/1280_4uYwuyRodh02.jpg?1604982339)
0-10V Decorator Dimmer, Lt. Almond
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wattstopper 0-10V Decorator Dimmer (DCLV2) from Legrand is a stylish device that can dim LED lighting in small and mid-sized new construction and renovation projects. It provides building occupants with a clean aesthetic and an easy-to-use device to customize the lighting levels in their application space. For a clean and classy aesthetic in your work spaces, combine the DCLV2 with radiant® screwless wall plates.
The DCLV2 is a low voltage (Class 2) device that smoothly dims controlled fluorescent dimming ballasts or 0-10V LED lighting fixtures. The device can be combined with the BZ-150 power pack and a CI or DT Series ceiling sensor to detect occupancy and turn lighting off after the space is vacated.
The DCLV2 allows building owners to be code compliant with their lighting solutions by providing Manual-On or Partial-Auto On in regions that are adopting IECC or ASHRAE 90.1 code standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- May be used for on/off lighting and 0-10V dimming control
- Sinks up to 50mA, to control 25 drivers/ballasts wired in parallel and sourced at 2mA (more drivers/ballasts are possible with lower current fixtures)
- Controls two external maintained relays
- Recalls last-used light level (preset)
- Two-second fade rate
- Power failure restore to last-used level
- Compatible with decorator wall plates
Specifications
Product Line | Wattstopper | ||
Color | Light Almond | ||
UPC Number | 754182943746 | ||
Country Of Origin | China |
Product Width US | 1.7 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 14.3 cu in | ||
Product Depth US | 2.0 in | ||
Product Height US | 4.2 in |
Amperage | 50 mA |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1