![Straight-on shot of the IC-36-1 InFusion 36v](https://cdn2.webdamdb.com/1280_Uk3TgoGsDnC2.jpg?1605129423)
The InFusion Controller is one of the most powerful home automation controller's available and is the main brain of your system. With Equinox, your home will have a variety of controlled subsystems, including lighting, audio/video, security, climate control, etc. The InFusion Controller provides seamless integration of those subsystems—enhancing the entire control experience.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The InFusion Controller is the ““main brain”” of the system and is capable of supporting all Vantage user interfaces, including Equinox touchscreens.
- The InFusion Controller provides seamless integration of subsystems including lighting, audio/video, security and climate control to enhancing the entire control experience.
Specifications
General Info
Product Line | Vantage | ||
Application Sector | Residential | ||
Type | Accessory |
Dimensions
Product Width US | 9.0 in | ||
Product Weight US | 4.95 lb | ||
Product Height US | 5.0 in | ||
Product Length US | 10.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1