Ultrasonic Ceiling Occupancy Sensor, 100-347VAC, 1000 sq ft
UT-355-2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s low-profile UT-355 Ultrasonic Line Voltage Ceiling Sensor automatically turns lighting on and off based on occupancy. The sensor mounts on the ceiling with a flat, unobtrusive appearance and provides 360° coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Architecturally appealing low-profile appearance
- Utilizes advanced, omni-directional, ultrasonic technology
- Ultrasonic diffusers provide more comprehensive coverage
- Operates at 120, 230 (single phase), 277 or 347 VAC, 50/60 Hz
- Terminal wiring for quick and easy installation
- Walk-through mode increases savings potential
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182915217 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.337 lb | ||
Product Volume US | 69.6 cu in | ||
Product Depth US | 1.9 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Indicator | LED Light | ||
Sensing Range | Up to 1000 sq ft | ||
Voltage | 100 to 347 V | ||
Connection Type | Wired |
Resources
Installation Instructions
Product Environmental Profile
CAD Drawings
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
dxf
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
dwg
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
png
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
pdf
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
View More
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1