PIR Ceiling Occupancy Sensor, 24VDC/AC, Isolated Relay, 500ft Coverage, USA
CI-24-1-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s CI-24 ceiling mount passive infrared occupancy sensor reduces energy waste in unoccupied building spaces by communicating occupancy to EMS and HVAC systems.
Footprint
500 sq ft
- 500 sq ft
- 1200 sq ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | CI-24-U | ||
UPC Number | 754182931156 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 3.6 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 42.0 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 3.6 in |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 37 mA |
Resources
Installation Instructions
Cutsheet
CAD Drawings
57-067 - CI-12 or CI-24 Wiring Schematic for EMS Control
pdf
57-067 - CI-12 or CI-24 Wiring Schematic for EMS Control
dwg
57-067 - CI-12 or CI-24 Wiring Schematic for EMS Control
dxf
57-067 - CI-12 or CI-24 Wiring Schematic for EMS Control
png
CI-12
png
CI-24
dxf
CI-24
png
CI-24
dwg
CI-24-1
dwg
CI-24-1
dxf
CI-24-1
png
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1