text.skipToContent text.skipToNavigation

Contactor, 4 Pole, Normally Open, 347V Coil

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Multi-pole Contactor is a compact, electrically held lighting contactor used for controlling lighting and other electrical loads in Watt Stopper Lighting Integrator (LI) lighting control panels.
Voltage 347 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multi-pole design enables control of multiple single-phase or multi-phase loads
  • Four pole, SPST power contacts
  • Silver cadmium oxide contacts for long life
  • Compatible with all HID and electronic ballast loads
  • Normally closed or normally open contacts
  • Accepts wire gauge #10–#14 AWG

Specifications

General Info
Product Line Wattstopper
UPC Number 754182926909
Dimensions
Product Width US 1.7 in
Product Weight US 0.7 lb
Product Volume US 14.3 cu in
Product Depth US 2.9 in
Product Height US 2.9 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;