text.skipToContent text.skipToNavigation

3-Button Low voltage Switch Color Kit, Black

LVSW-KIT-103-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LVSW-KIT-100 Series are replacement button trim color kits that are compatible with all LVSW-100 Series Low Voltage Switches. They are available with or without custom engraving.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Field replaceable buttons for LVSW100 Series Low Voltage Switches
  • Available for 1-, 2-, 3-, 4- and 8-button wall switches
  • Choice of white, light almond, ivory, grey and black; includes matching trim ring for complete color change
  • Customized engraving option
  • Button kits snap onto existing switches without tools for fast, easy color update or personalization

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182931699
Country Of Origin China
Dimensions
Product Width US 1.527 in
Product Weight US 0.408 oz
Product Volume US 3.717 cu in
Product Depth US 0.853 in
Product Height US 2.854 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;