![Front of two button Low Voltage Wall Switch w/LED, White](https://cdn2.webdamdb.com/1280_gHtm0tc5lck0.jpg?1604981693)
![](https://cdn2.webdamdb.com/1280_gLzlbxVXIm06.jpg?1604982261)
![Front of four button Low Voltage Wall Switch w/LED, White](https://cdn2.webdamdb.com/1280_Mb6F09NG4gv4.jpg?1604982335)
![Front of Low Voltage Wall Switch, 1-Button w/LED, White](https://cdn2.webdamdb.com/1280_E0yydOEOwxt2.jpg?1604982376)
![Front of two button of Low Voltage Wall Switch w/LED, Light almond](https://cdn2.webdamdb.com/1280_Itj2jDBgHsD0.jpg?1604982338)
![Front of two button Low Voltage Wall Switch w/LED, White with no cover plate](https://cdn2.webdamdb.com/1280_QsT8Co1DdCX9.jpg?1604982340)
![Front of three button Low Voltage Wall Switch, 1-Button w/LED, White with cover plate](https://cdn2.webdamdb.com/1280_As43CRptGwR0.jpg?1604982329)
![Front of four button of Low Voltage Wall Switch, 1-Button w/LED, White with cover plate](https://cdn2.webdamdb.com/1280_YaLT9aDivIg9.jpg?1604982375)
![Front of eight button Low Voltage Wall Switch, 1-Button w/LED, White with no plate cover](https://cdn2.webdamdb.com/1280_suwrjqHGVg31.jpg?1604982330)
![Front of two button Low Voltage Wall Switch, 1-Button w/LED, White with plate](https://cdn2.webdamdb.com/1280_snmvv8CYlo91.jpg?1604982316)
![Front of Low Voltage Wall Switch, 3-Button w/LED, White with no plate](https://cdn2.webdamdb.com/1280_63t66oCNwA24.jpg?1604982368)
1-Button Low voltage Switch Color Kit, Black
LVSW-KIT-101-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LVSW-KIT-100 Series are replacement button trim color kits that are compatible with all LVSW-100 Series Low Voltage Switches. They are available with or without custom engraving.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Field replaceable buttons for LVSW-100 Series Low Voltage Switches
- Available for 1-, 2-, 3-, 4- and 8-button wall switches
- Choice of white, light almond, ivory, grey and black; includes matching trim ring for complete color change
- Customized engraving option
- Button kits snap onto existing switches without tools for fast, easy color update or personalization
- Ideal for switch labeling, building remodeling, or repurposing of controls
Specifications
General Info
Product Line | Wattstopper | ||
Color | Black | ||
UPC Number | 754182931590 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.527 in | ||
Product Weight US | 0.376 oz | ||
Product Volume US | 3.717 cu in | ||
Product Depth US | 0.853 in | ||
Product Height US | 2.854 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1