
Compact Edge Cabinet, 4 RU, Plexiglass Door - Black
CECWM4RUPL-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Compact Edge Cabinet (CEC) series wall-mount cabinet offer a unique versatile solution for edge computing, purpose built for equipment and application advancements all in a small form factor. The low-profile design positions rack mount equipment vertically, while allowing access for upgrades, refreshes and adds/drops. The CEC series cabinet is capable of housing a complete network, including up to 4RU of traditional rack mount equipment..
Door Type
Plexiglass Door
- Perforated Door
- Plexiglass Door
- Solid Door
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vertical Rack Mount: Enables low-profile mounting allowing for easy installation, access, and maintenance.
- Maximize space with two pairs of 4 RU rails for mounting network, auxiliary, power, and panel equipment. Includes one Pivoting Panel Mounting Bracket Kit to improve rear access and free vertical space. (Additional kits sold separately - CECPPM1RU.)
- PCI Compliance: User access is controlled by an integrated swing handle with lock.
- Certified Load Rating per UL2416: 135 lbs total (125 lbs per pair of mounting rails and 10 lbs on the door)
Specifications
General Info
Type | Cabinet | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | (2) pairs of mounting rails and (1) CECPPM1RU Pivoting Panel Mount Bracket Kit | ||
Standard | UL2416 | ||
UPC Number | 662875032496 |
Dimensions
Product Depth US | 7.91 in | ||
Product Height US | 26.64 in | ||
Product Width US | 23.25 in |
Technical Information
Mounting | Wall | ||
Rack Units | 4 | ||
Static Load Capacity | 135 lb |
Resources
Cutsheet
Submittal Sheet
Installation Instructions
BIM Models
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1