![](https://cdn2.webdamdb.com/1280_oUwMTJnAj9e4.jpg?1604980857)
![](https://cdn2.webdamdb.com/1280_6ckMYHLkh2U0.jpg?1604981711)
![Specifications: Single Pole or 3-Way, Compatible with all loads, 15A 120/125V Rating](https://cdn2.webdamdb.com/1280_g8DhHXYPWCO31k0z.jpg?1699554907)
![Optional illumination. Patented snap-in light module (RCDLM, sold separately) transforms a combination switch into an illuminated switch in seconds.)](https://cdn2.webdamdb.com/1280_IiDYfZ5H0xs61MGN.jpg?1699554906)
![Elevate your space. radiant designer switches add a touch of sophistication to any room.](https://cdn2.webdamdb.com/1280_gDPKQY92A0y71QmW.jpg?1699554906)
![Space saving. Control three separate lights or devices from a single location.](https://cdn2.webdamdb.com/1280_kuIA2IhfNhl47MkU.jpg?1699554907)
![](https://cdn2.webdamdb.com/1280_6A5ITvlUiYR2.jpg?1604981711)
![](https://cdn2.webdamdb.com/1280_VHVV9hWjp591YGj8.jpg?1699477908)
radiant® Two Single-Pole Switches and Single Pole/3-Way Switch, White
RCD113WCC6
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
More control, less space. This combination switch provides control of multiple lights or devices from a single location, while featuring an oversized primary switch for easy use. Designed to emulate the sleek lines of the collection's paddle switches, it delivers flexible, space-saving control with the sophisticated look of radiant.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Offers installation flexibility with space-saving style, as part of the extensive offering from the radiant® Collection.
- Features durable, high-impact resistant thermoplastic construction.
- Designed to install easily with a narrower back body and captivated mounting screws.
- Patented Snap-In Light Module (sold separately) transforms a combination switch into an illuminated switch in seconds.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007054781 | ||
Country Of Origin | China | ||
Features | Combination, Locator Light | ||
Switch Type | Push | ||
Number of Switches | 3 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Switch |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.59 in | ||
Product Height US | 3.81 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873WCC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2WCCV4 | radiant Collection
4-button digital timer switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.