![Black cable management strap and bundle labeled legrand](https://cdn2.webdamdb.com/1280_QX8K5v7R1v41kLuk.jpg?1670263449)
12 in Hook-Loop Strap, 1.25 in to 3.25 in dia. grip range, Black, Pack of 10
70700188-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable management straps provide an organized solution for the management of
patch and horizontal distribution cables. The 3/4 in W straps have a hook and loop
type closure to secure and administer cables without damaging the construction
of the copper or fiber cable.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China |
Dimensions
Product Length US | 12.0 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1