text.skipToContent text.skipToNavigation

Flexcor® Support Grips Standard Duty, Closed Mesh, Offset Eye Grips, Cable Diameter 0.62 - 0.74 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FC062OF: Standard Duty, Closed Mesh, Offset Eye Grips, Cable Diameter 0.62 - 0.74 inches, Bale Length 4-in, Mesh Length 11-in, Break Strength 960 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Closed mesh support grips are used when the end of the cable is accessible.
  • Standard duty closed mesh support grips are designed for loads up to 600 lbs.
  • Vertical runs of no more than 100 ft.
  • They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 4: Mesh Length: 11

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007980349
Dimensions
Product Length US 10.0 in
Product Width US 0.74 in
Cable Diameter Range 0.630-0.740 in
Mesh Length 10 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  67507
Technical Information
Approximate Break Strength 740 lb
Eye Style Offset
Mesh Type Closed
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 0.62 in
Minimum Cable Range 0.74 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;