text.skipToContent text.skipToNavigation

Flexcor® Support Grips Service and Bus Drop, Locking Bale, Cable Diameter 0.30 - 0.43 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FC30LB: Bus Drop, Closed Mesh, Locking Bale, Cable Diameter 0.30 - 0.43 inches , Bale Length 12-in, Mesh Length 4.5-in, Break Strength 1100 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bus drop grips are used as cable support. They relieve any direct tension from the critical connection and absorb vibration and flexing.
  • Bus drop grips are woven of galvanized steel wire.
  • They are offered with either the single eye or locking bale attachment.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 12: Mesh Length: 4.5

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  67507
Technical Information
Maximum Cable Range 0.3 in
Minimum Cable Range 0.43 in
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Approx. Break Strength: 1100

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;