






radiant® 3-Gang Screwless Wall Plate with Microban®
RWP263WAMCC6
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
This Wall Plate features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this three-gang option with your preferred radiant® switch, dimmer, and/or outlet for a completed look that's a step above ordinary.
This product is not currently available for sale in Canada.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
Color | White | ||
Type | Decorator | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Features | Antimicrobial Protection | ||
Wall Plate Size | Oversized | ||
Wall Plate Type | Decorator | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | RoHS, CSA, UL, cULus | ||
UPC Number | 785007432565 |
Dimensions
Product Depth US | 0.065 in | ||
Product Height US | 4.94 in | ||
Product Width US | 6.77 in |
Technical Information
Environmental Conditions | 0 to 90% (relative humidity, non-condensing) | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Thickness | 0.065 in |
Resources
Instruction Sheet
Supporting Document
Sell Sheet
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1