![](https://cdn2.webdamdb.com/1280_QEV6j3CZYzh64EpU.jpg?1699296254)
![](https://cdn2.webdamdb.com/1280_gjLD7GLbc9y1.jpg?1605051686)
![](https://cdn2.webdamdb.com/1280_2V6K8QMNV212Jwpe.jpg?1702070345)
![](https://cdn2.webdamdb.com/1280_glS4OFJ62qt51tz4.jpg?1702070345)
![](https://cdn2.webdamdb.com/1280_gmaFlvn9EXR98MYl.jpg?1702070345)
![](https://cdn2.webdamdb.com/1280_cGKeQG3iAG96QOVG.jpg?1702070345)
![Hand pressing the adorne on/ off switch protected with microban](https://cdn2.webdamdb.com/1280_Arljath6Tf41EFLs.jpg?1684844217)
radiant® 4-Gang Screwless Wall Plate with Microban®
RWP264WAMCC6
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
This Wall Plate features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this four-gang option with your preferred radiant® switch, dimmer, and/or outlet for a completed look that's a step above ordinary.
This product is not currently available for sale in Canada.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007432572 | ||
Country Of Origin | United States | ||
Features | Antimicrobial Protection | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, CSA, UL, cULus | ||
Type | Decorator |
Dimensions
Product Width US | 8.59 in | ||
Product Depth US | 0.065 in | ||
Product Height US | 4.94 in |
Technical Information
Thickness | 0.065 in | ||
Indoor/Outdoor | Indoor | ||
Environmental Conditions | 0 to 90% (relative humidity, non-condensing) |
Resources
Cutsheet
Instruction Sheet
Sell Sheet
Guide Form Specifications
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1