text.skipToContent text.skipToNavigation

adorne® 15A Paddle™ Switch, Engraved - Cabinet Light, Graphite

ASPD1532GECL adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A modern twist on classic up-and-down switch control, the Paddle Switch lets you turn lights on and off with ease. Use this device on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Laser engraved at the factory with the word ''Cabinet Light''
  • Use on its own to control a light from one location (single-pole operation) or pair with a second switch or dimmer to control a single light source from two locations (three-way operation)
  • Pair with matching Paddle Dimmer or Paddle Fan Speed Control to create a uniform look throughout a room
  • This item also comes in 20A and 20A 4-Way options

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Country Of Origin China
Dimensions
Product Width US 1.77 in
Product Depth US 1.5 in
Product Height US 1.77 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;