Discontinued - Wide Slide TradeMaster 700W Incandescent Dimmer, 3 Interchangeable Face Colors
WS700TC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WSCL450TC
Pass and Seymour dimmers extend bulb life and can reduce energy consumption by up to 30%. This versatile dimmer features a sleek, ergonomic Decorator style to match other Pass and Seymour Decorator devices and interchangeable face colors, including ivory, white and light almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient operation - combines ON/OFF Decorator-style switch with separate slider for dimming control.
- Constant memory returns lights to previous level after a power failure.
- Higher ratings.
- Single Pole and 3-way operation.
- Screw-pressure-plate back wire terminals save time, space and money.
- 700W maximum rated dimmers can be ganged without de-rating.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | WSCL450TC | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | UL Listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 10000 | ||
Number of Poles | Single Pole | ||
Wattage | 700 W | ||
Voltage | 120.0 V | ||
Load | 700watt |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1