PlugTail® Switch, Right Angle Connector, 3-Wire, 277V, Stranded, 6-in XHHW-2 Wire
PTS6STR3277X2
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Switch, Right Angle Connector, 3-Wire, 277V, Stranded, 6-inch PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure. proper wiring installation into each switch. Utilizes XHHW-2 wire.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Utilizes XHHW-2 wire which is a thermoset insulated with XLPE (cross-linked Polyethylene).
- Ideal connectors for fast and secure wire termination.
- Substantially higher insulaton resistance than THHN wire and does not have PVC in insulation.
- Ideal for projects requesting that products be free of any components on Red List.
- Wire temperature rated 90°C Wet/Dry.
- PlugTail™ Connector: #12 AWG, XHHW - 2, copper conductor, 6 - in leads, stripped, stranded, for use with PlugTail Switches only
Specifications
General Info
| Color | Yellow | ||
| Material | Polycarbonate | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Plug-In, Right Angle | ||
| Warranty Type | 1-Year | ||
| Standard | RoHS, cULus | ||
| UPC Number | 785007432893 |
Dimensions
| Product Height US | 1.0 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 1.0 in | ||
| Product Weight US | 0.06 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Connection Type | Plugtail, Wired | ||
| Environmental Conditions | 0 to 95% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Wire Size | 12 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTIG8300 | Pass and Seymour
PlugTail® Isolated Ground Heavy-Duty Hospital Grade Receptacles, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTDSW301W | Pass and Seymour
Dual technology wall switch sensor controls
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT20AC1W | Pass and Seymour
PlugTail® Single Pole 20A Toggle Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTS6STR3277X2 | Pass and Seymour
PlugTail® Switch, Right Angle Connector, 3-Wire, 277V, Stranded, 6-inch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR20ACUSBW | Pass and Seymour
Pass and Seymour PlugTail® Commercial Specification Grade USB Charging Receptacles
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4G2O-6124-24 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BP-SM | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FD21 | Pass and Seymour
Constructed of Thermoplastic Elastomer for resistance to oils, chemicals, impacts, heat, and weather.