text.skipToContent text.skipToNavigation

S4000 1GANG DEVICE PLATE ASSEMBLY

CS4007C-1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The versatile 4000® Series Raceway in stainless steel has the unique combination of strength and beauty. This not only makes stainless steel raceway highly functional, but also an attractive design element. Ideal for installations where atmospheric corrosives or acidic cleaning solvents make rust a particular concern, S4000 Series Raceway provides all the benefits of the industry-standard Steel 4000 Series Raceway. The smooth brushed finish provides a sleek, polished look to compliment contemporary, upscale applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For horizontal mounting of standard single-gang devices. Accepts industry standard single-gang faceplates for electrical and communication devices..

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 786776538632
Dimensions
Product Weight US 0.05 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;