text.skipToContent text.skipToNavigation

NM DUPLEX RECPT BOX 1500 GRAY

C1546B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pancake® Overfloor Steel Raceway is ideal for open space wiring of workstations and desk areas in high traffic sites. Both the 1500 and 2600 Series Raceways mount directly to the floor and provide safe load bearing strength for normal office use. Both raceway models offer a full complement of fittings and device boxes for power and communication wiring. Pancake Overfloor Raceway comes unpainted with a paintable galvanized finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Furnished with 1/2'' (12.7mm) rubber stem.
  • Designed to accept modular connecting blocks within the fitting
  • Nonmetallic cover has 1500 and 2600 Series Raceway twistouts on both ends and both sides
  • Two 1500WC Wire Clips included. Not UL Listed

Specifications

General Info
Color Gray
Product Line Wiremold
Country Of Origin United States
UPC Number 786776048650
Dimensions
Product Weight US 0.534 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;