text.skipToContent text.skipToNavigation

Discontinued - Power Commander PDU/120V/30A/single phase/36 pcs 5-20R O/L

3B86B2-1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Two circuits with two 15A resettable circuit breakers. Thirty-six 20A outlets with T-slots, black housing. 12' (3.6m) cord. Length 70'' (1.8m).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
UPC Number 786776061079
Country Of Origin Mexico
Receptacle Type Simplex
Number of Receptacles 36
Application Sector Commercial
Standard cULus Listed: File E173292 Guide NWGQ
Type PIOC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E173292
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Phase Single
Frequency Rating 60 Hz
Amperage 20 A
Enclosure Type Aluminum
Mounting Type Z Bracket, L Bracket, Spring Clip, Drop-In Clip, Swivel Bracket
Voltage 100.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;