text.skipToContent text.skipToNavigation

Discontinued - FlameStopper 4 Trade-Size EMT Conduit Fitting

FS4R-GA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


For transitioning cable through fire rated walls/floors for both new and retrofit applications. Available in red (RED), or a paintable A60 galvaneal finish (GA). UL System W-L-3264 and W-J-3137.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
UPC Number 786776086836
Country Of Origin Mexico
Construction Not Assembled
Application Sector Commercial
Standard UL Listed Classified Fire Stop Devices: File R21765.
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;