
RFB9 and RFB11 Series Tile Spacer
RFB119-TS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used for floor coverings greater than 1/4'' (6.35mm). Use one spacer for 3/8'' (9.53mm) thick tile. Use two spacers for 1/2'' (12.70mm)
thick tile. The RFB119-TS will allow the top surface of the cover assembly to be flush with 3/8'' (9.53mm) to 1/2'' (12.70mm) floor coverings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564015451 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Floor Type | Tile |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1