
862C Series PVC Floor Box Assembly for Wood or Concrete Floors
862C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes 862 Series Floor Box, one 15A, 125V tamper-resistant brown duplex receptacle, and one 895 brass duplex receptacle cover for carpet. Order 862KIT when using in concrete floor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Floor Box | ||
Application Sector | Commercial, Hospitality, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
Cover Material | Brass | ||
UPC Number | 786564032595 |
Dimensions
Product Depth US | 3.5 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 2.12 lb | ||
Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Carpet, Concrete, Wood | ||
Depth Behind Device Plates | 3.5 in | ||
Number of Outlets | 2 |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1