Cablofil Cover-Black (3 Pcs) (6W) [941334]
CVN150BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Covers | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| UPC Number | 800388010420 |
Dimensions
| Product Depth US | 39.5 in | ||
| Product Height US | 1.0 in | ||
| Product Volume US | 0.16 cu ft | ||
| Product Width US | 7.0 in | ||
| Product Weight US | 7.56 lb |
Trade Programs
| BAA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFM25FLC2CA-00 | Ortronics
Infinium HDFM Adapter Panels for Infinium High Density or HDJ modular panels.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM3GSP4 | adorne Collection
Sweeping strokes of monochromatic texture make this steel option all the more noteworthy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TV3WMTVSSW | Pass and Seymour
Three Gang recessed TV Box with metal electrical box, White. TV Frame supports line and/or low voltage devices.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP18LA | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Duplex Receptacle, 2-Gang
