2X2 Cablofil Center Hanger-Black (2D,,2W,,4L) [942593]
SF50BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | France | ||
| UPC Number | 800388027749 |
Dimensions
| Product Depth US | 1.97 in | ||
| Product Height US | 5.31 in | ||
| Product Volume US | 0.032 cu ft | ||
| Product Width US | 5.31 in | ||
| Product Weight US | 0.485 lb |
Trade Programs
| BAA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDHFM-FLC2CI-00 | Ortronics
HDFM Fiber Module with HiLOC Boot, Duplex, LC
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS463C9S | Pass and Seymour
32A Pin & Sleeve Intl Splashproof Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-7G2I-3236-24 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
