HDFM Fiber Module with HiLOC Boot, Duplex, LC, Yellow
HDHFM-FLC2CI-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
HDFM Fiber Modules with integrated HiLOC mounting feet are feed through fiber optic adapter modules that support high density applications by adding 0U patching capability outside of the rack or cabinet. These modules provide superior cable strain relief for routing in mounting accessories such as in the Universal Cable Trough, Multi-Use Panel integrated with Cablofil Tray, the MM20 HiLOC Cable Management Disk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Type | Modules | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Shuttered | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875796923 |
Dimensions
| Product Depth US | 1.06 in | ||
| Product Height US | 1.1 in | ||
| Product Width US | 0.62 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFM | ||
| Connectivity Footprint | HiLOC | ||
| Connector 1 | MTP | ||
| Connector 2 | MTP | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM3, OM4, OM4+, OM4++, OM5, OS2 | ||
| Number of Fibers | 2 | ||
| Polarity Type | Universal | ||
| Number of Ports | 2 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Shuttered Adapters | No | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode/Single-mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS463C9S | Pass and Seymour
32A Pin & Sleeve Intl Splashproof Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-7G2I-3236-24 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
