![](https://cdn2.webdamdb.com/1280_EjbN2R7n4H61.jpg?1607116756)
![](https://cdn2.webdamdb.com/1280_6qlVom6W8202.jpg?1604981575)
1/2'' Slip On Lock Nut (2 PCS) [943353]
SON1/2EZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Electrozinc | ||
UPC Number | 800388018730 | ||
Country Of Origin | India | ||
Application Sector | Commercial/Industrial | ||
Type | Accessories |
Dimensions
Product Width US | 1.0 in | ||
Product Weight US | 0.203 lb | ||
Product Volume US | 0.001 cu ft | ||
Product Depth US | 2.5 in | ||
Product Height US | 0.5 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1