text.skipToContent text.skipToNavigation

Ventilated Straight Section Tray Base

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ventilated design: reduces cable heating, mold and moisture buildup.
  • Strong corrosion resistant steel construction.
  • Rolled top edge: for cable and installer protection.
  • Unique design: allows for cable and installer protection.
  • 18 gage steel.
  • Compatible cover: FTC sold separately.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
Country Of Origin Italy
Dimensions
Product Weight US 13.748 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;