
TROUGH VERT OUT 2x8 - BLACK
FTVO9050/200BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Custom Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388242487 |
Dimensions
Product Depth US | 8.3 in | ||
Product Height US | 8.3 in | ||
Product Volume US | 0.315 cu ft | ||
Product Width US | 7.9 in | ||
Product Weight US | 1.6 lb |
Trade Programs
BAA | Yes |
Resources
Instruction Sheet
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Base - FTVO90
sldprt
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
sldprt
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
sldasm
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
slddrw
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
dxf
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
dwg
Fiber Trough Vertical 90 Degree Outside Elbow Base, inside - FTVO
sldprt
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1