
High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388242463 |
Dimensions
Product Depth US | 3.9 in | ||
Product Height US | 3.9 in | ||
Product Volume US | 0.018 cu ft | ||
Product Width US | 2.0 in | ||
Product Weight US | 0.4 lb |
Trade Programs
BAA | Yes |
Resources
Instruction Sheet
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Base - FTVO90
sldprt
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
sldprt
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
sldasm
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
slddrw
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
dxf
Fiber Trough Vertical 90 Degree Outside Elbow Base - FTVO90
dwg
Fiber Trough Vertical 90 Degree Outside Elbow Base, inside - FTVO
sldprt
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1