V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Splicing | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| Standard | ASTM A653 | ||
| UPC Number | 800388245679 |
Dimensions
| Product Depth US | 2.36 in | ||
| Product Height US | 1.57 in | ||
| Product Volume US | 0.001 cu ft | ||
| Product Width US | 0.55 in | ||
| Product Weight US | 0.2 lb | ||
| Tray Height | 2 in |
Trade Programs
| BAA | Yes |
Resources
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CDO100KITWH | Cablofil
CENTER DROPOUT - WHITE (4D,,4W,,6H) [945248]
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S215E00 | Ortronics
SERIES II, ONE-PORT CLARITY 5E T568A/B, 180°
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G-0369-08 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ600-23 | Ortronics
ClarityTracJack, (TJ), T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-SFF-90VI12-06 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4047WX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810BTCBZTR | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).


