Center Dropout - White (4D,,4W,,6H) [945248]
CDO100KITWH
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Cablofil Center Drop Out (CDO) is designed especially for high capacity data centers, where a cable drop is often needed after cables are already in place. With a simple snap-on application, the CDO can be installed on your schedule, before or after the cables are set up, and remains tough enough to maintain support and bend radius of the heavy weight of copper and fiber optic cable bundles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pre- or Post-Installation Options
- Add the CDO to your wire mesh tray when you choose, either before or after cabling is installed
- Variety of Finishes
- The CDO comes in electrozinc, white, black or custom colors to match your data center
- Easy to Install
- The CDO snaps right on the wire mesh tray for a quick and simple installation
- 2 Vertical Raceway Options
- Connect 4'' wide vertical wire mesh easily
- Mates with 4'' wide Ortronics endcap and inner duct
- Side Rails
- Provides a smooth surface for horizontal cable direction changes
- Smooth Transition for Cables
- Provides support for full 90: transition bend ensures cables do not have any potential pinch points or kinks
- Tie Down Slots
- Optional accessories are available to direct and secure the cables as they exit the CDO
- Reusable
- Easy to move as your needs change
Specifications
General Info
| Type | Dropouts | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| UPC Number | 800388467729 |
Dimensions
| Product Depth US | 6.0 in | ||
| Product Height US | 6.0 in | ||
| Product Volume US | 0.125 cu ft | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 0.345 lb |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S215E00 | Ortronics
SERIES II, ONE-PORT CLARITY 5E T568A/B, 180°
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G-0369-08 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ600-23 | Ortronics
ClarityTracJack, (TJ), T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-SFF-90VI12-06 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4047WX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810BTCBZTR | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).








