
TROUGH 45 DEG BEND 4x8 - BLACK
FTFB45100/200BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Custom Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388242333 |
Dimensions
Product Depth US | 10.4 in | ||
Product Height US | 3.9 in | ||
Product Volume US | 0.232 cu ft | ||
Product Width US | 9.9 in | ||
Product Weight US | 2.4 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Hortizontal 45 Degree Elbow Base - FTFB45
sldprt
Fiber Trough Hortizontal 45 Degree Elbow Base - FTFB45
sldprt
Fiber Trough Hortizontal 45 Degree Elbow Base - FTFB45
sldprt
Fiber Trough Hortizontal 45 Degree Elbow Base - FTFB45
dwg
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1