text.skipToContent text.skipToNavigation

FIBER TROUGH ALIGNMENT PLATE - PREGLAV 20 TO 24'' WIDTH

341503 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hardware included.
  • Helps maintain trough bottom alignment with heavy cable loads.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388241558
Country Of Origin Italy
Dimensions
Product Width US 5.25 in
Product Weight US 1.144 lb
Product Volume US 0.006 cu ft
Product Depth US 15.5 in
Product Height US 0.125 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;