text.skipToContent text.skipToNavigation

1509-0012-04 HDGAF Steel Channel, 12'L

1509-0012-04 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Aluminum cable channel is perfect for industrial installations with limited cables. Ribbed Splices are stronger and allow for longer spans. Optional snap in hardware speeds up installation.
Application Sector Commercial
  • Commercial
Length None
Width None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong and easy to install aluminum construction

Specifications

General Info
Product Line Cablofil
Finish GC
UPC Number 800388513440
Country Of Origin Mexico
Dimensions
Product Width US 4.0 in
Product Weight US 18.263 lb
Product Volume US 0.583 cu ft
Product Depth US 144.0 in
Product Height US 1.75 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;