Cct3-048055 SS6 Cable Cleat 3C
CCT3-048055
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable cleats provide a more robust and secure method to safely fasten cable to cable tray rungs than cable ties.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For trefoil formation applications
- Heavy duty 316L stainless steel construction
- Short circuit rating of 140kA peak fault
- Third party certification to IEC 61914
- Securely clamps around 1" rungs for maximum strength, fasteners included
- Liners are classified as low smoke & fume, zero halogen and phosphorus-free
- Bolt collar provides positive stop to avoid over tightening
- Operating temperature -60°C to +60°C
- Protects against damage to cables and ladder tray in the event of a short circuit
Specifications
General Info
| Type | Cable Cleats | ||
| Material | Stainless Steel 316 | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United Kingdom | ||
| Standard | IEC 61914 | ||
| UPC Number | 800388536791 |
Dimensions
| Product Depth US | 2.13 in | ||
| Product Height US | 7.52 in | ||
| Product Volume US | 0.044 cu ft | ||
| Product Width US | 4.72 in | ||
| Product Weight US | 1.467 lb | ||
| Minimum Cable Diameter | 1.89 in | ||
| Maximum Cable Diameter | 2.17 in |
Technical Information
| Maximum Cables Supported | 3 |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-6A-ET36-2430 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7A-DIV-45VO12-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-6G1I-4712-09 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
